Hot and cold
This new development from the fast food sector can bake a deep-frozen pre-baked pizza within two minutes and serve it to the customer. Among other things, the machine contains a new type of infrared high performance oven. The pizzas are stored deep-frozen. Therefore, all used bearing components must also function at -20°C. Various igus® products such as the drylin® ZLW toothed belt axis, but also various iglidur® fixed flange bearings and drylin® N and T linear guides are installed here.