My contact person
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51

Golden manus® 2019 - Cleaning and testing unit

Developing a robust, reliable and low-maintenance mechanism for cleaning and testing underwater risers and pipelines was the challenge. In the past, applications in this extreme environment were very difficult and expensive for operators of oil and gas factories. In doing so, conventional remote-controlled vehicles or plungers were subject to appropriate examinations.
 
A device with X-, Y- and Z-axis, in which a 360° rotatable carriage collects high-quality data, offers an alternative here. It uses different seawater-resistant igus® parts that allow precise and controlled movement. The harsh environmental conditions do not affect the operation in any way. In addition to a variety of iglidur® plain bearings and drylin® linear guides, an e-chain® is also used, which performs a 360° rotary movement.

 
ToolTec Ltd, Neil Macdonald, Aberdeen, United Kingdom
Here, you can find the products used
Here you can find further interesting applications from very different areas of use

More winners of manus® 2019

Bronze manus® 2019 - Gas ring

Motorists with disabilities benefit from "Darios", a digital gas ring. This allows you to give throttle with your hands at the steering wheel.

Silver manus® 2019 - Sports catamaran

Task was the construction of a mechanical flight control system for a hydrofoil sailing ship. Electronic or hydraulic solutions are only the second choice as they require energy storage and provisioning, to name just a few challenges.

Go to manus® competition