My contact person
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51

Ejemplos de aplicaciones extraterritoriales

Ejemplos de aplicaciones con cadenas portacables y cables

Ship unloader

441 m travel: Reduction of tensile forces by about 75%.

Ship unloader    

Offshore industry

High pressure hydraulic hoses + power cables. Extreme weather environment but this chain delivers and delivers.

Offshore industry    

Offshore industry

Tube handling plant provides an igus® plastic e-chain®. e-chain® ensures high stability and reliability in pipehandling.

Offshore industry    

Ship unloading crane

Application of e-chain® systems in ship unloader

Ship unloading crane    

Sludge processing
plant

World's biggest polymer energy chain: Being many times lighter than comparable steel chains it easily moves over 100 kg of filling per meter.

Sludge processing  plant    

OpenHydro tidal turbine

A plastic chain makes any kind of maintenance on the open sea obsolete; a conventional metal chain would not be adequate for the combination of technical, climatic and mechanical requirements.

OpenHydro tidal turbine    

Underwater boring machine

Series CF27.D servo cables in underwater applications.

Underwater boring machine    

Self-stabilizing platform "Ampelmann“

This platform, which has been given the name “Ampelmann”, is used on the open sea.

Self-stabilizing platform "Ampelmann“    

Penetrometer

This penetrometer is used for soil analysys in the deep sea.

Penetrometer    

Pontoon

The service boats of a wind farm operator are prepared for use at this pontoon in Barrow-in-Furness, Great Britain.

Pontoon    

Ship unloading crane

Application of e-chain® systems in ship unloader

Ship unloading crane    

Ejemplos de aplicaciones extraterritoriales con cadenas portacables y cables

Ejemplos de aplicaciones extraterritoriales con cadenas portacables y cables

Ejemplos de aplicaciones extraterritoriales con cadenas portacables y cables    
Ejemplos de aplicación con rodamientos deslizantes de polímero

Plataforma petrolera

Cojinetes de deslizamiento de plástico drylin® en un dispositivo de control para tubos de perforación (Riser) off Shore.

Plataforma petrolera    

Offshore

Los Cojinetes soportan de manera fiable, con reducidas fricciones y sin efecto stick-slip, las altas fuerzas radiales de centraje y minimizan a la vez, gracias a su valona, la fricción al nivel del sistema del brazo.

Offshore    

Cadenas de rodillos inoxidables

Los Cojinetes de polímeros libres de mantenimiento son montados en las cadenas de rodillos inoxidables que aseguran el accionamiento entre los grupos principales y secundarios.

Cadenas de rodillos inoxidables    

Drill rig

The drill rig is designed to take core samples from the seabed at 3000m water depth. It is a scientific instrument...

Drill rig    

Subsea ROVs

A tether management system (TMS) has various pivot, linear and rotary motion points. It works like a subsea parking point...

Subsea ROVs