Ctra. Llobatona, 6
Poligono Noi del Sucre
08840 Viladecans Barcelona
From smelting works through coke ovens, steel mills, foundries and rolling mills up to material storage - igus® offers the ideal energy supply solutions for all requirements of a modern integrated steel plant.
Extreme conditions in terms of heat and dust, high demands on precision, long travel and sometimes highly dynamic movements, require individual solutions for every application.
We have the solution for almost every requirement and completely avoid steel and other metals in our materials. Even in many heavy-duty applications, steel systems were successfully replaced by energy supply systems made of high-performance plastics due to their extraordinary suitability.
The requirements are high and we meet them:
Resistant to corrosion
Cost-efficient, modular design
Long life at minimum maintenance costs
Resistance against dirt, chemicals and high temperatutres
Proven, tested material with igus® system garantee
Low weight with high stability
TÜV certified
Una ÚNICA cadena portacables para casi todas las aplicaciones
Dos piezas - La E2 estándar
Alta estabilidad - montaje lateral - carreras muy largas.
Rodar en vez de deslizar: cadena portacables para carreras muy largas
guidelok slimline "P": cadenas portacables de guiado seguro en aplicaciones verticales para sistemas de almacenamiento y recuperación.
Los carriles de guiado son usados en carreras largas de entre 5 y 12 m, dependiendo de la cadena. Soportan la suave fricción de los sistemas de igus® e-chain® y E-Tubes.
Dirt- and temperature resistance, lubricant- and maintance-free.
Housing, design, assembling and complete installation of energy chains with all components.
High speed transportation of hot steel.
Temperatures up to 1200°C or lashing blaze from the oven pose high demands on the plant.
The special requirement with this furnace system was the movement of the filled furnace weighing a total of 45 tonnes.
This newly developed gas-fired furnace only requires onethirdof the usual time to heat up rollers in the steel industry
This system feeds coal to the compressor of a coke oven.
With this indoor crane application, igus® e-chains® can really show off their strengths.
These three cranes are used to transport containers with liquid metal in a casting house.
Almost maintenance-free solution in a discharge station for crude metal/metal scrap, thanks to the energy supply system with plastic products from igus®.
Outdoor cranes must withstand harsh weather conditions. Indoor cranes also work under alternating moisture influences with simultaneous extremely high temperatures.
igus® energy chains have successfully replaced the dangling cables previously used to supply the rotary drums in this zinc line.
Up to now, the energy supply to the rollers in this railway track rolling mill has been realised using steel chains.
igus® energy chains are used in the storage and retrieval units of the company viastore systems in Stuttgart due to their operational reliability, even more noise reduction and lower material costs.
Due to the relatively high dynamic values, a guidelok slimline F was used for the safe guiding of the energy chain in this storage and retrieval machine with a lifting height of 6 meters.
Maanshan steel and ironworks: High temperatures, large loads, a lot of dust and high speed.
voestalpine Stahl Donawitz: High level of dirt during descaling of the rails to be milled.
Slovakia, aluminium works. Error-free operation for 9 years. Distance 62 m, speed 0.3 m/s.
Shagang, steel and ironworks in China. High temperatures, high speeds, heavy dust.
Meishan steel and iron works, Nanjing in China. Crane, heavy dust, high tempo.
De lunes a viernes de 8:00 a 18:00h
24h