My contact person
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51

Energy chains for cranes from igus®

Tried and tested in thousands of applications; reduce costs, increase service life Our energy chains and flexible cables are in use in more than 10,000 port installations around the world and have proven their worth in real, harsh environments. The fields of application include ship-to-shore cranes, bulk cargo handling cranes, RTGs, RMGs, Goliath cranes, spreaders, reach stackers, etc. e-chains® are a reliable and low-maintenance alternative to busbar systems, festoons and cable drums.  
 
Contact an expert now

 
 

Durable products for crane technology

Guide trough  
Energy supply P4.1 with wear sensors

  • Long service life due to maintenance-free tribopolymer plain bearings in conjunction with the chain links
  • Long travels of up to 800 m
  • Speeds of up to 5 m/s
  • Can be equipped with wear sensors

isense energy chain control system  
isense energy chain control system

  • Energy supplies and cables recognise their maintenance needs
  • The plant's status can be called up online
  • Maintenance messages straight to your smartphone
  • Automatic ordering of spare parts an option

Guide trough  
Guide trough

  • Available in stainless steel (304)1.4301 and (316)1.4404
  • Available in aluminium for seawater resistance according to EN6060 and weight reduction

Floating moving end FTA 3500  
Floating moving end FTA 3500

  • Acts as compensation in the case of long travels 
  • Small, lightweight and cost-effective
  • Compatible with PPDS basic evaluation unit
  • Can be deployed with a range of energy supplies

Tested for real-world applications in the industry's largest test laboratory

View into the chainflex® and e-chain® test laboratory Take a look into out chainflex® and e-chain® test laboratory, where tests are run with 10 billion cycles each year.

 

Long travels in field test In the case of long travels, e-chains® are subjected to field testing with the help of sensors.

 

System comparison

Energy chain systems instead of festooning, motor cable drums and busbars

Energy chain systems instead of motor cable drums

Energy chain systems instead of motor cable drums  

No slip ring on long travels. Guide all media safely in one system. Travels up to 1,000m.

Energy chain systems instead of busbars

Energy chain systems instead of busbars  

Guide data, energy, fluids and air fail-safe in one energy chain system. For narrow compact spaces and fast movement in lanes.  

Energy chains systems instead of festooning

Energy chains systems instead of festooning  

Guide cables and energy chains in a protected and safe way in wind and fluctuating temperatures. That way, downtimes can be reduced.

igus® products being successfully used in cranes

Bulk handling crane with tough energy chain and cables

For the main power and data supplies, a motorised cable drum was initially used, involving slip rings that required a great deal of maintenance. For this reason, the crane operator decided to resolve the supply issue with a roller energy chain and dependable chainflex® cables with a 36-month warranty from igus®. This arrangement is not only simpler, safer and more secure than the motorised cable drum previously used, it also facilitates the supply of data via fibre optic cables. An igus® e-chain® and chainflex® cables have been in successful use since then with a travel of 441 metres and a max. acceleration of 01 m/sec².

Crane with igus® energy chain for long travels

Customised solution for STS crane

This STS application is exposed to strong wind and consequently requires an energy supply that reliably withstands such conditions. For the customer, it was important that the cables were safely and securely guided in a controlled manner at all times, despite the double boom pivot point. igus® designed and tested a customised solution that was subsequently installed together with the crane manufacturer: now, a P4 energy supply and a range of chainflex® cables from igus® are in use; these guide cables at a speed of up to 240 m/min over a travel of 117 metres.

STS crane with igus® e-chains® and chainflex® cables

More than 10 years of trouble-free use

With this RTG crane, the e-chain® system from igus® in place has been working trouble free for more than 10 years, without even one component of the energy chain having to be replaced. With a travel of 19.2 and a speed of 70 m/min and an acceleration of 0.7 m/sec², the system keeps its promises: reliable cable guidance. The energy chain guides a range of chainflex® cables as these were developed specifically for moving applications.

RTG crane with igus® e-chain® and chainflex® cables

Less downtime and maintenance thanks to igus® energy supplies and cables

A leading straddle carrier manufacturer complained of increased wear with the previous cable and hose guide system for the spreader lift and therefore a shorter cable and hose service life. Since the cable guidance in the straddle carriers has been taken on by igus® energy chains, the service life of the cables and hoses has significantly increased. The e-chains® guide wear-resistant CF9 and CFBUS chainflex® cables and hydraulic hoses.

Straddle carrier with igus® e-chains® and chainflex® cables

Especially compact energy supply for RMG crane

The e-chain® and the chainflex® cables from igus® it guides used with this RMG crane have a travel of 34.2 metres, a speed of 120 m/min and an acceleration of 0.7 m/sec². The special requirements of this application included a very compact design. The energy supply system must not be any higher than the crane girder. The specifications included dispensing with any attached steel structures.
 

RMG crane with e-chains® and chainflex® cables from igus®

Reverse energy supplies for automatic stacker cranes

igus® energy chains in conjunction with chainflex® cables running in reverse are deployed for these automated stacker cranes. For this purpose, the e-chains® are guided in a trough system. In doing so, the e-chains® travel along a path of 29 meters at a speed of 72 m/min and with an acceleration of 0.35 m/sec². Various chainflex® cables with a 36-month warranty are used. These include CF340, CF38, CF37,  motor cables as well as CF330 und CFLG.G fibre optic cables.  

Stacker cranes or gantry cranes with igus® e-chains® and chainflex® cables

Leading spreader manufacturers rely on energy supplies and cables from igus®

Some of the world's leading manufacturers of spreaders use igus® e-chains® and chainflex® cables for cable and hose guidance on their spreaders. This is also the case in this example, a series application in which an E4 series energy chain and chainflex® CF37, CF9 cables and hydraulic hoses from igus® are in use. In this spreader, energy supply and cables have a travel of 3.5 metres in length.

Spreader with e-chains® and chainflex® cables from igus®.

Safe and secure cable guidance for telescopic booms and cab adjustment

Energy supplies from igus® facilitate easy, corrosion-free and low maintenance cable guidance, both along the telescopic boom and in the cab adjustment. The energy supply's travel along the telescopic boom totals 11 metres while the travel along the cab adjustment amounts to 1.5 metres. Two e-chains® from igus® are deployed for the cab adjustment in order to protect all the cables and ensure they move safely and securely. 4140C and H4.56 energy supplies are used. These guide the chainflex® cables CF9, CF11 and hydraulic hoses from igus®.
 

Reach stacker with igus® e-chain® and chainflex® cables

Get in touch with us now

Do you have any questions or require further information on the use of our solutions in cranes? Our experts are always happy to advise and help you.
 
Contact an expert now
 

This could also be of interest to you

Indoor cranes
 

Consultas

Estaré encantado de responder a sus preguntas personalmente

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h