igusigus-icon-cart(0)

E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm

Energy chain series E4Q.58
igus-icon-lupe
Application example: SAMAG Machine Tools
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
E4Q.58.100.135.0 technical drawing
igus-icon-lupe
play iconE4Q.58.100.135.0 video
igus-icon-lupe
1 de 7
Energy chain series E4Q.58
Application example: SAMAG Machine Tools
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
E4Q.58 series | Crossbars every link: openable along the inner and outer radius | Inner height: 58mm
igus-icon-arrow-left
igus-icon-arrow-right
Altura [Hi]
Altura [Hi]
58 mm
Diámetro máx. del cable
Diámetro máx. del cable
52 mm
Sistema de apertura
Sistema de apertura
Apertura por los radios interior y exterior
Anchura interior [Bi]
Anchura interior [Bi]
100 mm
Radio de curvatura [R]
Radio de curvatura [R]
135 mm
¿Qué le parece nuestra página web? Denos su opinión.

Sobre igus®

Servicios

Contacto

Nuestras formas de pago

  • Cliente habitual
  • PayPal
  • Visa
  • Mastercard

Síganos

  • Facebook
  • Instagram
  • LinkedIn
  • YouTube
  • Twitter

Manténgase informado de las últimas novedades de igus® con nuestra Newsletter.

igus-icon-globeIdioma:Español|País:España

Los términos "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" y "yes" son marcas comerciales legalmente protegidas de igus® GmbH en la República Federal de Alemania y otros países. Esta es una lista no exhaustiva de las marcas comerciales de igus GmbH o de empresas afiliadas de igus en Alemania, la Unión Europea, EE.UU. y/u otros países o jurisdicciones.

igus® GmbH puntualiza que no vende ningún producto de las empresas Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber y cualquier otro fabricante mencionado en esta página web. Los productos que ofrece igus® S.L.U. son los de igus® GmbH.