Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Energy tube R68 series
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
1 de 5
Energy tube R68 series
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Altura interior [Hi]
Altura interior [Hi]
45 mm
Diámetro máx. del cable
Diámetro máx. del cable
42 mm
Sistema de apertura
Sistema de apertura
apertura por el radio exterior
Anchura interior [Bi]
Anchura interior [Bi]
50 mm
Radio de curvatura [R]
Radio de curvatura [R]
100 mm

Article structure & price calculation

Alimentación descentradainfo
info
Precio total
135,80 EUR
4,85 EUR / EslabonesTodos los precios son netos sin IVA ni gastos de envío
Salida desde 5 días laborables

Lista de piezas

(1)
Cadena portacables
Referencia : 68.050.100.0135,80 EUR
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Consultas

Estaré encantado de responder a sus preguntas personalmente.

Francisco Javier Martínez
Francisco Javier Martínez

igus-icon-phone+34 647 488 226

Consultas y envíos

En persona
De lunes a viernes de 8:00 a 18:00 h
Online
Servicio de chat
De lunes a viernes: de 8:00 a 18:00 h.
WhatsApp
De lunes a viernes: de 8:00 h a 18:00 h