Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

e-chain® in the clean room

The already low abrasion of the igus® e-chain® is yet again significantly reduced by the application of a special material. An e-chain® can also be used hereby in many applications that presented intricate special solutions so far. An extensive test program has been completed for both gliding and unsupported applications. For many applications, the e-chain® made of special material can be operated practically free of abrasion. The IPA tests confirm that the standard e-chain® from igus® is sufficient for clean room requirements. "proven and tested excellent!" The moving parts in clean rooms require a very high wear resistance. Thus for instance, an e-chain® must be extremely wear resistant in order to fulfill the standard requirements of this sensitive environment.

Energy chains in machines for micro-assembly of electrical components

Häcker Automation GmbH manufactures micro-assembly machines and uses our e-chains and cables for 20 million movement cycles a day.

Clean room technology

The number of freely hanging cables should be bundled together. The specific movements executed by the robot stress the energy cables to a high degree.

Técnica de sala blanca

No wear in the igus® energy supply system even in endurance tests. In a travel of 290 mm, a number of 50-60 cycles per hour is attained mostly in the three-shift operation.

Handling system

Robotic handling system for circuit boards. Flexible energy supply system in use in clean room technology.

Wafer handling

One igus® e-chain® of the E6 family accelerates the work sequences in the case of this application for wafer handling in the chip production industry.

Blister machine / Packaging technology

drylin® W for positioning of films in a blister machine.

Cadenas portacables y cables chainflex® en salas blancas

Salas blancas - cientos de Cadenas Portacables y cables para clase 1 a 4 en stock

Find examples of application


Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented customer applications and filter them according to your specifications.

Further interesting applications from extremely diverse areas can be found here.