Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Irrigation: flexible and space-saving

Spray nozzles in greenhouses are supplied by e-chains to save space in the tightest of locations.

Spraying technology for greenhouses: a mobile system equipped with heating pipes to which spraying bars are attached. The spray nozzles are height-adjustable to achieve optimum results. Problem: due to the small distance between plants and heating pipes, the spray nozzles only have a limited stroke. To ensure sufficient height adjustability, the design has to be compact. Solution: energy chains allow the system arms to be moved and lifted horizontally.

Profile

  • What was needed: Plastic energy chains
  • Requirements: the height-adjustable spraying system requires particularly flexible cable guidance. It must also be possible to install this in particularly confined spaces.
  • Industry: agriculture
  • Success for the customer: the plastic energy chains allow maximum flexibility in the application and safely guide all the required power cables and hoses. The system works in the smallest of spaces.
Discover all products for the agricultural industry
Energy chains in irrigation system

Problem

Rutec Engineering bv develops and builds machines and production lines for a wide range of industries. This includes a system for spraying flowers in greenhouses. The so-called spray bars were attached to the heating pipes hanging above the flowers. The installation can be moved back and forth, whereby the spray nozzles must also be able to move up and down to achieve optimum spraying results. Reliable cable guidance was required for the lifting system of the entire construction. It was important for the solution to flexibly accommodate the height adjustment, and to fit into particularly confined spaces between the flowers and heating pipes.

Solution

The solution from Rutec Engineering provides two cable connections that serve as extendable and retractable telescopic elements. They are retracted with a winch and pull the construction upwards with the spray nozzles. The system is also lowered by rolling out the winch. The advantage of this mechanism is that no additional height is required above the spray boom. The arms simply "bend" from the vertical to the horizontal level. This design is made possible, among other things, by the particularly flexible plastic energy chains. They reliably follow the lifting movements and safely guide all power cables and hoses. They also ensure cable guidance in particularly confined spaces in the installation.

Energy chain
Energy chain in irrigation system

More applications from different sectors can be found here

To vector award