Por favor seleccione el país de entrega adecuado

Algunos factores como el precio de los productos, su disponibilidad u otros servicios pueden verse afectados por la selección del país de entrega.
Contacto
igus® S.L.U.

Ctra. Llobatona, 6

Poligono Noi del Sucre

08840 Viladecans Barcelona

+34 93 647 39 50
+34 93 647 39 51
ES(ES)

Compact energy supply system in the snack-vending machine of the future

Tight bend radii and high stability: e-chains of the type E2.1 with state-of-the-art vending machinery

An incredible all-rounder: unlike standard vending machines on the market, the new appliance not only sells sweets, but also offers numerous special functions. The BMC Media Kiosk differs from other vending machines in that the user can put together a customised mix of sweets. The customised bag is then packaged airtight and, if desired, printed with the ingredients of the selected varieties or information on nutritional content. With e-chains of the type E2.1, all required functions can be realised in the limited space available - during constant movement of individual cables.

Automat

  • What was needed: energy chains of the type E2.1
  • Requirements: compact cable guidance system with tight bend radii, high reliability even with constantly moving cables
  • Industry: vending machinery
  • Success for the customer: several E2.1 energy chains operate in the vending machine in a very small installation space and without interfering with each other. They ensure a long service life for the kiosk by protecting the cables.

BMC Universal Technologies, Nicole Allison, Newmarket, Canada
Automat

Problem

The Canadian technology company BMC Universal Technologies has developed a vending machine of the future that can sell more than just sweets. With a 42-inch touchscreen and a 65-inch programmable display on the back, targeted advertising can be displayed - based, for example, on the customer data that the vending machine collects from its users. That way, the gender or age of the customer can be recorded and used for better targeting.
However, the core of the vending machine is the interior: instead of simply selecting a specific product from a shelf, customers can have a customised package of ingredients delivered directly to them. The goods are sealed airtight in a bag right in front of the customer - everything is clearly visible through a viewing window at the front. The user can also have the ingredients of the selected varieties or information on nutrient content printed on the product. The challenge was to guide the numerous cables inside the complex vending machine safely and in a space-saving way.

Solution

Due to the many cables in the vending machine that move in different directions, it was necessary to find the most compact energy supply system possible. To move the sealed bags of sweets to the dispensing compartment every day in continuous operation, for example, many cables have to be guided safely. BMC Universal Technologies therefore decided to use several e-chains of the type E2.1, which not only save installation space in the tightly dimensioned media kiosk, but also allow safe and failure-free cable guidance thanks to their high stability. Tight bend radii also prevent the e-chains from getting in each other's way. Another decisive advantage: due to the large advertising spaces and the complex movements inside, the device requires a lot of power. To ensure that the innovative snack-vending machine can still be connected to the power supply using a standard wall plug, the energy required to guide the cables must also be kept to a minimum. 

More applications from different sectors can be found here